??
CAD model selection
Selectable products: 1
66589
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FZ-DW - Push-Pull Cylinder, base-flange-mounting with guided piston rod
Bill of material
66589
BESTNR
Order No.
66589
ARTNR
Article No.
6951FZP-11-20
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
27.7 kN
KZ
Pull force at 350 bar
13.9 kN
VD
Vol. push
23 cm ³
VZ
Vol. pull
11.9 cm ³
VQ
Max. oil flow rate Q
1.64 l/min.
POS
Position
29.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Diameter
45.5 mm
C
173 mm
D
112.5 mm
F
28.5 mm
G
16.5 mm
H
Diameter
22.23 mm
J
Thread
M12 x 13 mm
K
Diameter
9 mm
P
55.5 mm
Q
Diameter
29.7 mm
R
21.0 mm
S
42.0 mm
T
71 mm
V
27.5 mm
U
11.9 mm
W
21 mm
X
21.0 mm
Y
28.6 mm
Z
Angle
22.5 °
AC
Thread
G1/4 Inch
AD
Diameter
4.8 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
2050 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066581
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D