??
CAD model selection
Selectable products: 1
66480
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FZ_EW - Pull Cylinder, base-flange-mounting, with guided piston rod, single-acting
Bill of material
66480
BESTNR
Order No.
66480
ARTNR
Article No.
6951FZ-02-10
TYPBA
Operating mode
single-acting, with spring return
PDF
catalog sheet
PDF
KZ
Pull force at 350 bar
2.2 kN
VZ
Vol. pull
0.92 cm ³
VQ
Max. oil flow rate Q
0.165 l/min.
POS
Position
14.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Diameter
26.5 mm
C
103 mm
D
71.0 mm
F
26.5 mm
G
13.5 mm
H
Diameter
11.13 mm
J
Thread
M 6 x 7 mm
K
Diameter
6 mm
P
45.0 mm
Q
Diameter
20.0 mm
S
31.0 mm
T
47 mm
V
15.5 mm
U
10.500
W
-
X
17.300
Y
Diameter
18 mm
Z
Angle
30.0 °
AC
Thread
G1/8 Inch
AD
Diameter
3.2 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
463 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066482
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D