??
CAD model selection
Selectable products: 1
66613
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951GZ_DW - Push-Pull Cylinder, thread-flange-mounting, with guided piston rod, double acting
Bill of material
66613
BESTNR
Order No.
66613
ARTNR
Article No.
6951GZ-02-20
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
5.6
KZ
Pull force at 350 bar
2.2 kN
VD
Vol. push
2.3 cm ³
VZ
Vol. pull
0.92 cm ³
VQ
Max. oil flow rate Q
0.165 l/min.
POS
Position
14.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Thread
M28x1.5 mm
C
102.0 mm
D
44 mm
F
25.5 mm
G
13.0 mm
H
Diameter
11.13 mm
JXT
Thread x Depth
M 6 x 7 mm
L
7 mm
P
32.0 mm
R
20.5 mm
T
Diameter
38.0 mm
U
Thread
G 1/8 Inch
V
Angle
25 °
W
14.0 mm
AD
Diameter
3.2 mm
GEW
Weight
300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066611
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D