??
CAD model selection
Selectable products: 1
66795
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951GZ_DW - Push-Pull Cylinder, thread-flange-mounting, with guided piston rod, double acting
Bill of material
66795
BESTNR
Order No.
66795
ARTNR
Article No.
6951GZ-05-200
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
13.5
KZ
Pull force at 350 bar
6.6 kN
VD
Vol. push
11.9 cm ³
VZ
Vol. pull
5.90 cm ³
VQ
Max. oil flow rate Q
0.400 l/min.
POS
Position
31.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Thread
M38x1.5 mm
C
167.0 mm
D
86 mm
F
27.5 mm
G
9.5 mm
H
Diameter
15.88 mm
JXT
Thread x Depth
M10 x 12 mm
L
12 mm
P
38.0 mm
R
26.0 mm
T
Diameter
47.5 mm
U
Thread
G 1/8 Inch
V
Angle
35 °
W
19.5 mm
AD
Diameter
4.8 mm
GEW
Weight
850 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066796
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D