??
CAD model selection
Selectable products: 1
66514
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KZ-DW - Push-Pull Cylinder, rod-end-flange-mounting with guided piston rod, double acting
Bill of material
66514
BESTNR
Order No.
66514
ARTNR
Article No.
6951KZ-02-20
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
5.6 kN
KZ
Pull force at 350 bar
2.2 kN
POS
Position
14.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VD
Vol. push
2.3 cm ³
VZ
Vol. pull
0.92 cm ³
VQ
Max. oil flow rate Q
0.165 l/min.
A
Diameter
25.2 mm
C
101.5 mm
D
44.0 mm
F
26 mm
G
13.0 mm
H
Diameter
11.13 mm
J
Thread
M 6 x 7 mm
K
Diameter
6 mm
L
18.0 mm
P
45.0 mm
Q
Diameter
20.0 mm
R
10.0 mm
S
31.0 mm
T
47 mm
V
15.5 mm
Y
Diameter
18.2 mm
Z
Angle
30.0 °
X
17.3 mm
AC
Thread
G1/8 Inch
AD
Diameter
3.2 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
372 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066512
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D