??
CAD model selection
Selectable products: 1
66555
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KZ-DW - Push-Pull Cylinder, rod-end-flange-mounting with guided piston rod, double acting
Bill of material
66555
BESTNR
Order No.
66555
ARTNR
Article No.
6951KZP-05-20
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
13.5 kN
KZ
Pull force at 350 bar
6.6 kN
POS
Position
20.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VD
Vol. push
7.8 cm ³
VZ
Vol. pull
3.82 cm ³
VQ
Max. oil flow rate Q
0.4 l/min.
A
Diameter
36.3 mm
C
134.0 mm
D
64.5 mm
F
27 mm
G
13.0 mm
H
Diameter
15.88 mm
J
Thread
M10 x 12 mm
K
Diameter
7 mm
L
19.0 mm
P
57.0 mm
Q
Diameter
25.0 mm
R
12.5 mm
S
33.5 mm
T
54 mm
V
19.0 mm
Y
Diameter
14.4 mm
Z
Angle
30.0 °
X
21.7 mm
AC
Thread
G1/8 Inch
AD
Diameter
4.8 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
903 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066550
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D