??
CAD model selection
Selectable products: 1
66597
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KZ-DW - Push-Pull Cylinder, rod-end-flange-mounting with guided piston rod, double acting
Bill of material
66597
BESTNR
Order No.
66597
ARTNR
Article No.
6951KZP-11-20
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
27.7 kN
KZ
Pull force at 350 bar
13.9 kN
POS
Position
29.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VD
Vol. push
23 cm ³
VZ
Vol. pull
11.9 cm ³
VQ
Max. oil flow rate Q
1.64 l/min.
A
Diameter
44.2 mm
C
172.0 mm
D
81.0 mm
F
30 mm
G
14.5 mm
H
Diameter
22.23 mm
J
Thread
M12 x 13 mm
K
Diameter
9 mm
L
22.1 mm
P
55.1 mm
Q
Diameter
29.7 mm
R
21.0 mm
S
42.0 mm
T
71 mm
V
27.5 mm
Y
Diameter
28.6 mm
Z
Angle
22.5 °
X
21.0 mm
AC
Thread
G1/4 Inch
AD
Diameter
4.8 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
1520 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066598
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D