??
CAD model selection
Selectable products: 1
66530
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KZ_EW - Pull Cylinder, top-flange-mounting, with guided piston rod, single-acting
Bill of material
66530
BESTNR
Order No.
66530
ARTNR
Article No.
6951KZP-05-10
TYPBA
Operating mode
single-acting, with spring return
PDF
catalog sheet
PDF
KZ
Pull force at 350 bar
6.6 kN
VZ
Vol. pull
3.82 cm ³
VQ
Max. oil flow rate Q
0.4 l/min.
POS
Position
20.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Diameter
36.3 mm
C
134.0 mm
D
64.5 mm
F
27 mm
G
13.0 mm
H
Diameter
15.88 mm
J
Thread
M10 x 12 mm
K
Diameter
7 mm
L
19.0 mm
P
57.0 mm
Q
Diameter
25.0 mm
R
12.5 mm
S
33.5 mm
T
54 mm
V
19.0 mm
U
20.5 mm
Y
Diameter
14.4 mm
Z
Angle
30.0 °
X
21.7
AC
Thread
G1/8
AD
Diameter
4.8 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
903 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066536
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D