??
CAD model selection
Selectable products: 1
327098
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KZP - Push-Pull Cylinder, rod-end-flange-mounting with guided piston rod
Bill of material
327098
BESTNR
Order No.
327098
ARTNR
Article No.
6951KZP-33-20
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
80 kN
KZ
Pull force at 350 bar
40 kN
VD
Vol. push
68.6 cm ³
VZ
Vol. pull
34.3 cm ³
VQ
Max. oil flow rate Q
2.5 l/min.
HUB1
30.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Diameter
77.0 mm
B
196.5 mm
C
114.0 mm
D
25 mm
E
Thread
G1/4 Inch
F
Diameter
38.09 mm
G
13 mm
H
13 mm
N
18.1 mm
P
35.1 mm
Q
44.6 mm
R
44.5 mm
S
35.1 mm
T
89 mm
U
100 mm
V
Diameter
13.5 mm
W
41.4 mm
Y
12 mm
Z
M 16 mm
AA
12.5 mm
BB
32.5 mm
DD
19 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
4355 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327095
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D