??
CAD model selection
Selectable products: 1
326579
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-12-0x - Throttle/Check Valve
Bill of material
326579
BESTNR
Order No.
326579
ARTNR
Article No.
6916-12-01
PDF
catalog sheet
PDF
BMAX
max. operating pressure
350 bar
A
max.
20.7 mm
C
11.1 mm
D
15.16 mm
E
Diameter
15.9 mm
SW
Width across flats
14 mm
MD
Tightening torque
27 Nm
QMAX
Flow max.
5.7 l/min
G
Thread
G 1/8 Zoll
GEW
Weight
47 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772326579
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D