??
CAD model selection
Selectable products: 1
327791
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_1W - Swing clamp, base-flange-mounting, precision design, single acting
Bill of material
327791
BESTNR
Order No.
327791
ARTNR
Article No.
6951FP-02-12
PDF
catalog sheet
PDF
TYPVERS
version
left swinging
TYPBA
Operating mode
single acting
SKS
Clamping force at 350 bar clamp
2.0 kN
M
Clamping stroke
5.5 mm
N
Total stroke
14.0 mm
POS
Position
OPT
Options
OVS
Oil capacity clamp
0.92 cm3
WKS
effective piston area Sp
0.63 cm2
VQ
Max. oil flow rate Q
0.276 l/min.
ACG
Breather plug
1
A
Diameter
26.5 mm
B
109.5 mm
C
103.0 mm
D
71.0 mm
E
76.0 mm
F
26.5 mm
G
13.5 mm
H
Diameter
11.13 mm
JXT
Thread x Depth
M6 x 7 mm
K
Diameter
3x 6 mm
P
45.0 mm
Q
Diameter
40.0 mm
S
31.0 mm
T
47.0 mm
V
15.5 mm
X
Angle
120 °
Y
Diameter
42 mm
Z
Angle
30.0 °
AA
Angle
60 °
AC
Thread
G1/8 Inch
AD
Diameter
3.2 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
372 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327798
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D