??
CAD model selection
Selectable products: 1
327817
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_1W - Swing clamp, base-flange-mounting, precision design, single acting
Bill of material
327817
BESTNR
Order No.
327817
ARTNR
Article No.
6951FP-05-11
PDF
catalog sheet
PDF
TYPVERS
version
right swinging
TYPBA
Operating mode
single acting
SKS
Clamping force at 350 bar clamp
4.9 kN
M
Clamping stroke
8.0 mm
N
Total stroke
20.0 mm
POS
Position
OPT
Options
OVS
Oil capacity clamp
3.82 cm3
WKS
effective piston area Sp
1.90 cm2
VQ
Max. oil flow rate Q
0.764 l/min.
ACG
Breather plug
1
A
Diameter
38.0 mm
B
145.0 mm
C
135.5 mm
D
92.5 mm
E
97.5 mm
F
25.0 mm
G
15.0 mm
H
Diameter
15.88 mm
JXT
Thread x Depth
M10 x 12 mm
K
Diameter
3x 7 mm
P
57.0 mm
Q
Diameter
50.0 mm
S
33.5 mm
T
54.0 mm
V
19.0 mm
X
Angle
120 °
Y
Diameter
50 mm
Z
Angle
55.0 °
AA
Angle
110 °
AC
Thread
G1/8 Inch
AD
Diameter
4.8 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
903 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327811
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D