??
CAD model selection
Selectable products: 1
327874
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_1W - Swing clamp, base-flange-mounting, precision design, single acting
Bill of material
327874
BESTNR
Order No.
327874
ARTNR
Article No.
6951FP-11-12
PDF
catalog sheet
PDF
TYPVERS
version
left swinging
TYPBA
Operating mode
single acting
SKS
Clamping force at 350 bar clamp
11.6 kN
M
Clamping stroke
13.0 mm
N
Total stroke
29.5 mm
POS
Position
OPT
Options
OVS
Oil capacity clamp
11.90 cm3
WKS
effective piston area Sp
4.04 cm2
VQ
Max. oil flow rate Q
1.785 l/min.
ACG
Breather plug
1
A
Diameter
45.5 mm
B
186.5 mm
C
173.5 mm
D
112.5 mm
E
118.5 mm
F
28.5 mm
G
16.5 mm
H
Diameter
22.23 mm
JXT
Thread x Depth
M12 x 13 mm
K
Diameter
5x 9 mm
P
55.0 mm
Q
Diameter
59.4 mm
S
42.0 mm
T
71.0 mm
V
27.5 mm
X
Angle
90 °
Y
Diameter
62 mm
Z
Angle
22.5 °
AA
Angle
45 °
AC
Thread
G1/4 Inch
AD
Diameter
4.8 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
1520 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327873
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D