??
CAD model selection
Selectable products: 1
327932
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_2W - Swing clamp, base-flange-mounting, precision design, double acting
Bill of material
327932
BESTNR
Order No.
327932
ARTNR
Article No.
6951FP-05-21
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
TYPVERS
version
right swinging
SKS
Clamping force at 350 bar clamp
4.9 kN
SKL
Clamping force at 350 bar unclamp
10.0 kN
M
Clamping stroke
8.0 mm
N
Total stroke
20.0 mm
POS
Position
OPT
Options
OVS
Oil capacity clamp
3.82 cm3
OVL
Oil capacity unclamp
7.8 cm3
WKS
effective piston area Sp
1.90 cm2
WKL
effective piston area Lo
3.88
VQ
Max. oil flow rate Q
0.764 l/min.
A
Diameter
38.0 mm
B
145.0 mm
C
135.5 mm
D
92.5 mm
E
97.5 mm
F
25.0 mm
G
15.0 mm
H
Diameter
15.88 mm
JXT
Thread x Depth
M10 x 12 mm
K
Diameter
3x 7 mm
P
57.0 mm
Q
Diameter
50.0 mm
S
33.5 mm
T
54.0 mm
V
19.0 mm
X
Angle
120 °
Y
Diameter
50 mm
Z
Angle
55.0 °
AA
Angle
110 °
AC
Thread
G1/8 Inch
AD
Diameter
4.8 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
871 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327934
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D