??
CAD model selection
Selectable products: 1
562244
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_2W - Swing clamp, base-flange-mounting, precision design, double acting
Bill of material
562244
BESTNR
Order No.
562244
ARTNR
Article No.
6951FP-11-220
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
TYPVERS
version
left swinging
SKS
Clamping force at 350 bar clamp
11.6 kN
SKL
Clamping force at 350 bar unclamp
18.2 kN
M
Clamping stroke
34.0 mm
N
Total stroke
51.0 mm
POS
Position
OPT
Options
OVS
Oil capacity clamp
11.90 cm3
OVL
Oil capacity unclamp
23.0 cm3
WKS
effective piston area Sp
4.04 cm2
WKL
effective piston area Lo
7.92
VQ
Max. oil flow rate Q
1.785 l/min.
A
Diameter
47.5 mm
B
250.0 mm
C
237.0 mm
D
155.0 mm
E
161.0 mm
F
28.5 mm
G
16.5 mm
H
Diameter
22.23 mm
JXT
Thread x Depth
M12 x 13 mm
K
Diameter
5x 9 mm
P
58.5 mm
Q
Diameter
63.0 mm
S
42.0 mm
T
72.5 mm
V
29.0 mm
X
Angle
90 °
Y
Diameter
62 mm
Z
Angle
22.5 °
AA
Angle
45 °
AC
Thread
G1/4 Inch
AD
Diameter
4.8 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
2495 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023553
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D