??
CAD model selection
Selectable products: 1
68478
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951G_2w - Swing Clamp, thread-flange-mounting, double acting
Bill of material
68478
BESTNR
Order No.
68478
ARTNR
Article No.
6951G-05-220
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
double acting
TYPVERS
version
left swinging
SKS
Clamping force at 350 bar clamp
5 kN
SKL
Clamping force at 350 bar unclamp
13.5 kN
POS
Position
M
Clamping stroke
19 mm
N
Total stroke
31.0 mm
OPT
Options
OVS
Oil capacity clamp
5.90 cm ³
OVL
Oil capacity unclamp
11.9 cm ³
WKS
effective piston area Sp
1.90 cm ²
WKL
effective piston area Lo
3.88 cm ²
QMAX
Max. oil flow rate Q
0.400 l/min.
A
Thread
M38x1.5 mm
B
176.5 mm
C
167.0 mm
D
82.5 mm
E
35.5 mm
F
31.0 mm
G
13.0 mm
H
Diameter
15.88 mm
JXT
Thread x Depth
M10 x 12
P
38.0 mm
R
26.0 mm
T
Diameter
47.5 mm
U
Thread
G 1/8
V
Angle
35 °
W
19.5 mm
AD
4.8 mm
GEW
Weight
850 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068479
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D