??
CAD model selection
Selectable products: 1
68627
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951G_2w - Swing Clamp, thread-flange-mounting, double acting
Bill of material
68627
BESTNR
Order No.
68627
ARTNR
Article No.
6951G-11-220
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
double acting
TYPVERS
version
left swinging
SKS
Clamping force at 350 bar clamp
11 kN
SKL
Clamping force at 350 bar unclamp
27.7 kN
POS
Position
M
Clamping stroke
34 mm
N
Total stroke
51.0 mm
OPT
Options
OVS
Oil capacity clamp
20.50 cm ³
OVL
Oil capacity unclamp
40.0 cm ³
WKS
effective piston area Sp
4.04 cm ²
WKL
effective piston area Lo
7.92 cm ²
QMAX
Max. oil flow rate Q
1.640 l/min.
A
Thread
M48x1.5 mm
B
249.0 mm
C
235.5 mm
D
121.5 mm
E
38.0 mm
F
32.0 mm
G
13.0 mm
H
Diameter
22.23 mm
JXT
Thread x Depth
M12 x 13
P
47.5 mm
R
31.5 mm
T
Diameter
60.0 mm
U
Thread
G 1/4
V
Angle
30 °
W
25.5 mm
AD
4.8 mm
GEW
Weight
1941 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068622
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D