??
CAD model selection
Selectable products: 1
68676
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951G_2w - Swing Clamp, thread-flange-mounting, double acting
Bill of material
68676
BESTNR
Order No.
68676
ARTNR
Article No.
6951G-02-22
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
double acting
TYPVERS
version
left swinging
SKS
Clamping force at 350 bar clamp
2 kN
SKL
Clamping force at 350 bar unclamp
5.6 kN
POS
Position
M
Clamping stroke
6 mm
N
Total stroke
14.5 mm
OPT
Options
OVS
Oil capacity clamp
0.92 cm ³
OVL
Oil capacity unclamp
2.3 cm ³
WKS
effective piston area Sp
0.63 cm ²
WKL
effective piston area Lo
1.60 cm ²
QMAX
Max. oil flow rate Q
0.165 l/min.
A
Thread
M28x1.5 mm
B
108.0 mm
C
102.0 mm
D
44.0 mm
E
30.5 mm
F
25.5 mm
G
13.0 mm
H
Diameter
11.13 mm
JXT
Thread x Depth
M 6 x 7
P
32.0 mm
R
20.5 mm
T
Diameter
38.0 mm
U
Thread
G 1/8
V
Angle
25 °
W
14.0 mm
AD
3.2 mm
GEW
Weight
300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068677
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D