??
CAD model selection
Selectable products: 1
562240
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_2w - Swing clamp, top-flange-mounting, precision design, double acting
Bill of material
562240
BESTNR
Order No.
562240
ARTNR
Article No.
6951KP-11-220
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
double acting
TYPVERS
version
left swinging
SKS
Clamping force at 350 bar clamp
11.6 kN
SKL
Clamping force at 350 bar unclamp
18.2 kN
POS
Position
M
Clamping stroke
34.0 mm
N
Total stroke
51.0 mm
OPT
Options
OVS
Oil capacity clamp
20.48 cm3
OVL
Oil capacity unclamp
40.15 cm3
WKS
effective piston area Sp
4.04 cm^2
WKL
effective piston area Lo
7.92 cm^2
VQ
Max. oil flow rate Q
1.785 l/min.
A
Diameter
47.4 mm
B
249 mm
C
236.0 mm
D
123.5 mm
E
36.0 mm
F
30 mm
G
14.5 mm
H
Diameter
22.23 mm
JXT
Thread x Depth
M12 x 13 mm
K
Diameter
5x9 mm
L
22.1 mm
P
55.5 mm
Q
Diameter
59.4 mm
S
42.0 mm
T
71 mm
V
27.5 mm
X
Angle
90 °
Y
Diameter
62 mm
Z
Angle
22.5 °
AA
Angle
45 °
OR1
O-ring 1, Order number
173096
AC
Thread
G1/4 Inch
AD
Diameter
4.8 mm
GEW
Weight
2223 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023515
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D