??
CAD model selection
Selectable products: 1
327163
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_ew - Swing clamp, top-flange-mounting, precision design sigle acting
Bill of material
327163
BESTNR
Order No.
327163
ARTNR
Article No.
6951KP-22-12
PDF
catalog sheet
PDF
TYPBA
Operating mode
single acting
TYPVERS
version
left swinging
POS
Position
SKS
Clamping force at 350 bar
22 kN
OPT
Options
K
Clamping stroke
14.5 mm
L
Total stroke
28 mm
OLS
Oil capacity
21.2 cm³
WKS
effective piston area
7.6 cm²
VQ
Max. oil flow rate Q
2.544 l/min.
A
Diameter
62.8 mm
B
196.0 mm
C
104.5 mm
D
25.0 mm
E
Thread
G1/4 Inch
F
Diameter
31.74 mm
G
13 mm
H
13 mm
J
Thread
G1/4 Inch
M
33.5 mm
N
14.5 mm
P
27.4 mm
Q
35.5 mm
R
35.5 mm
S
27.4 mm
T
71 mm
U
85.5 mm
V
Diameter
10.7 mm
W
35.1 mm
Y
13.0 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
2550 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327163
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D