??
CAD model selection
Selectable products: 1
556978
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958C-XX-1 - Vertical clamp with linear stroke
Bill of material
556978
BESTNR
Order No.
556978
ARTNR
Article No.
6958C-07-1
PDF
catalog sheet
PDF
F2
Clamping force at 250 bar Sp*
8.3 kN
HSP
Clamping stroke H
7.0 mm
POS
Position
VSP
Vol. Sp
10.83 cm^3
KSP
effective piston area Sp
9.55 cm^2
MD
Tightening torque
15 Nm
OPT
Clamp arm
QMAX
Q max. with clamping arm, standard
1.5 l/min
A
Angle
53 °
A1
4.0 mm
B
18 mm
C
48 mm
D
Diameter
40 mm
E
Diameter
8.4 mm
F
7.0 mm
G
Diameter
48 mm
H
7 mm
H1
93.5 mm
H2
66.75 mm
H3
75.0 mm
H4
44.5 mm
H5
29.5 mm
H6
68.0 mm
K
36 mm
L
62 mm
M
24.5 mm
N
32.5 mm
P
20 mm
R
21.5 mm
S
56 mm
T
10 mm
T1
15.9 mm
V
40 mm
V1
26 mm
V2
25 mm
W
Diameter
40 mm
OR1
OR-1 - O-ring
555939
GEW
Weight
1200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007300
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D