??
CAD model selection
Selectable products: 1
561039
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958C-XX-1 - Vertical clamp with linear stroke
Bill of material
561039
BESTNR
Order No.
561039
ARTNR
Article No.
6958C-03-1
PDF
catalog sheet
PDF
F2
Clamping force at 250 bar Sp*
2.8 kN
HSP
Clamping stroke H
5.0 mm
POS
Position
VSP
Vol. Sp
4.12 cm^3
KSP
effective piston area Sp
4.4 cm^2
MD
Tightening torque
13 Nm
OPT
Clamp arm
QMAX
Q max. with clamping arm, standard
0.5 l/min
A
Angle
52 °
A1
0.5 mm
B
12 mm
C
35 mm
D
Diameter
29 mm
E
Diameter
6.4 mm
F
7.0 mm
G
Diameter
33 mm
H
6 mm
H1
80.0 mm
H2
54.30 mm
H3
63.3 mm
H4
36.0 mm
H5
27.5 mm
H6
57.3 mm
K
29 mm
L
42 mm
M
17,4 mm
N
22,5 mm
P
15 mm
R
14,4 mm
S
39 mm
T
10 mm
T1
18 mm
V
28,5 mm
V1
17.6 mm
V2
16,6 mm
W
Diameter
33 mm
OR1
OR-1 - O-ring
564372
GEW
Weight
486 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007287
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D