??
CAD model selection
Selectable products: 1
561040
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958C-XX-1 - Vertical clamp with linear stroke
Bill of material
561040
BESTNR
Order No.
561040
ARTNR
Article No.
6958C-04-1
PDF
catalog sheet
PDF
F2
Clamping force at 250 bar Sp*
5.0 kN
HSP
Clamping stroke H
6.0 mm
POS
Position
VSP
Vol. Sp
6.82 cm^3
KSP
effective piston area Sp
6.82 cm^2
MD
Tightening torque
13 Nm
OPT
Clamp arm
QMAX
Q max. with clamping arm, standard
0.9 l/min
A
Angle
56 °
A1
3.4 mm
B
15 mm
C
40 mm
D
Diameter
36 mm
E
Diameter
6.4 mm
F
7.0 mm
G
Diameter
44 mm
H
6 mm
H1
86.0 mm
H2
58.30 mm
H3
68.3 mm
H4
41.5 mm
H5
27.5 mm
H6
62.3 mm
K
34 mm
L
51 mm
M
21,5 mm
N
27,5 mm
P
18 mm
R
17,5 mm
S
45 mm
T
10 mm
T1
17,1 mm
V
33 mm
V1
21.4 mm
V2
20,2 mm
W
Diameter
38 mm
OR1
OR-1 - O-ring
564371
GEW
Weight
744 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007294
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D