??
CAD model selection
Selectable products: 1
567477
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958CK-XX-04 - Clamp arm out of steel, for No. 6958CK
Bill of material
567477
BESTNR
Order No.
567477
ARTNR
Article No.
6958CK-20-04
PDF
catalog sheet
PDF
B
14 mm
B1
4 mm
C
25 mm
G
90 Grad
K
9.5 mm
L
40.8 mm
N
15 mm
P
17 mm
R
2 mm
R1
2.7 mm
GEW
Weight
54 g
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D