??
CAD model selection
Selectable products: 1
562236
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958CK - Vertical clamp MINI
Bill of material
562236
BESTNR
Order No.
562236
ARTNR
Article No.
6958CK-16
PDF
catalog sheet
PDF
SK
Clamping force F1 at 100 bar
1.36 kN
SP2
Clamping force F1 at 250 bar
3.4 kN
KK
Piston force F5 at 100 bar
2,54 kN
KK2
Piston force F5 at 250 bar
6.36 kN
VOLSP
Vol. Sp
2.75 cm^3
VOLLO
Vol. Lo
1.53 cm^3
KF
effective piston area Sp
2.545 cm^2
MD
Tightening torque
5.8 Nm
QMAX
Q max. with clamping arm, standard
0.5 mm
GEW
Weight
330 g
POS
Position
KD
Piston diameter
16 mm
A
73.0 °
A1
2.1 mm
B
12 mm
B1
3 mm
C
19 mm
D
Diameter
24 mm
H
33 mm
H1
42.3 mm
H2
20.5 mm
H3
28 mm
H4
27 mm
L
33 mm
M
12.5 mm
N
16.5 mm
P
15 mm
R
12 mm
S
35 mm
V
14.7 mm
V1
6.8 mm
V2
1.5 mm
W
26 mm
Z
Diameter
5.3 mm
OR1
OR-1 - O-ring
497461
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023041
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D