??
CAD model selection
Selectable products: 1
563316
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958CK - Vertical clamp MINI
Bill of material
563316
BESTNR
Order No.
563316
ARTNR
Article No.
6958CK-20
PDF
catalog sheet
PDF
SK
Clamping force F1 at 100 bar
2.90 kN
SP2
Clamping force F1 at 250 bar
6.9 kN
KK
Piston force F5 at 100 bar
5.31 kN
KK2
Piston force F5 at 250 bar
13.25 kN
VOLSP
Vol. Sp
6.89 cm^3
VOLLO
Vol. Lo
4.6 cm^3
KF
effective piston area Sp
5.309 cm^2
MD
Tightening torque
9.1 Nm
QMAX
Q max. with clamping arm, standard
0.5 mm
GEW
Weight
580 g
POS
Position
KD
Piston diameter
20 mm
A
67.6 °
A1
0.8 mm
B
14 mm
B1
4 mm
C
25 mm
D
Diameter
33 mm
H
35 mm
H1
49.1 mm
H2
21.0 mm
H3
29 mm
H4
40 mm
L
40 mm
M
15.0 mm
N
20.0 mm
P
17 mm
R
15 mm
S
40 mm
V
16.2 mm
V1
8.4 mm
V2
8.5 mm
W
30 mm
Z
Diameter
6.2 mm
OR1
OR-1 - O-ring
497461
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772250317
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D