??
CAD model selection
Selectable products: 1
562277
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958CKR-XX-04 - Clamp arm out of steel, for No. 6958CK
Bill of material
562277
BESTNR
Order No.
562277
ARTNR
Article No.
6958CKR-16-04
PDF
catalog sheet
PDF
B
12 mm
B1
3 mm
C
19 mm
D
Diameter
6 mm
J
2.5 mm
K
10.0 mm
L
47.2 mm
N
26 mm
P
15 mm
R
6 mm
R1
2 mm
GEW
Weight
52 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020000000000
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D