??
CAD model selection
Selectable products: 1
326298
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958DT - Vertical Clamp, double-acting
Bill of material
326298
BESTNR
Order No.
326298
ARTNR
Article No.
6958DT-20
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
2.1 kN
F1X
Clamping force at 250 bar
5.2 kN
K1
Piston force at 100 bar
3.1 kN
K1X
Piston force at 250 bar
7.8 kN
OFPOS
Stroke
12 mm
POS
Position
OPTION
Clamp arm
VS
Vol. Sp
3.8 cm^3
VL
Vol. Lo
2.4 cm^3
KS
effective piston area Sp
3.1 cm^2
KL
effective piston area Lo
2 cm^2
MD
Tightening torque
15.0 Nm
QMAX
Q max.
0.8 l/min
A
Angle
54.0 °
A1
1.25 mm
B
14 mm
C
21.0 mm
D
Diameter
30 mm
E
23.0 mm
H
20.3 mm
H1
73.2 mm
H2
49.0 mm
H3
59.0 mm
H4
34.0 mm
H5
14 mm
H6
25.0 mm
H7
16 mm
K
32 mm
L
40.0 mm
M
13 mm
N
6.0 mm
P
16 mm
R
14.0 mm
S
78.90 mm
S1
41.60 mm
V
33 mm
V1
15 mm
V2
17.5 mm
W
59 mm
Z
Diameter
8.5 mm
OR1
OR-1 - O-ring
490342
GEW
Weight
386 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326296
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D