??
CAD model selection
Selectable products: 1
328963
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959E-XX-00-00 - Anti-rotation device
Bill of material
328963
BESTNR
Order No.
328963
ARTNR
Article No.
6958E-20-00-00
PDF
catalog sheet
PDF
E
15 mm
F
9 mm
J
27 mm
L
22.0 mm
M
M 4 mm
P
22 mm
S
7.0 mm
U
15.8 mm
R1
22.5 mm
W
Diameter
6 mm
GEW
Weight
40 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328962
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D