??
CAD model selection
Selectable products: 1
328989
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959E-XX-00-00 - Anti-rotation device
Bill of material
328989
BESTNR
Order No.
328989
ARTNR
Article No.
6958E-30-00-00
PDF
catalog sheet
PDF
E
25 mm
F
15 mm
J
40 mm
L
31.5 mm
M
M 6 mm
P
32 mm
S
10.0 mm
U
24.0 mm
R1
33 mm
W
Diameter
8 mm
GEW
Weight
145 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328986
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D