??
CAD model selection
Selectable products: 1
562251
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959E-XX-00-00 - Anti-rotation device
Bill of material
562251
BESTNR
Order No.
562251
ARTNR
Article No.
6958E-50-00-00
PDF
catalog sheet
PDF
E
32 mm
F
20 mm
J
50 mm
L
49.0 mm
M
M8 mm
P
46 mm
S
12.6 mm
U
36.0 mm
R1
50 mm
W
Diameter
10 mm
GEW
Weight
130 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772023737
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D