??
CAD model selection
Selectable products: 1
328070
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958E-XX-00-0X - Steel clamping arm
Bill of material
328070
BESTNR
Order No.
328070
ARTNR
Article No.
6958E-20-00-02
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
1.11 kN
F2
Clamping force at 250 bar
2.72 kN
K
10 mm
P
16.0 mm
R
3 mm
X
35.0 mm
X1
level length at 90°
13.7
GEW
Weight
74 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328078
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D