??
CAD model selection
Selectable products: 1
562254
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958E-XX-00-0X - Steel clamping arm
Bill of material
562254
BESTNR
Order No.
562254
ARTNR
Article No.
6958E-50-00-03
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
6.30 kN
F2
Clamping force at 250 bar
15.75 kN
K
23 mm
P
40.0 mm
R
6 mm
X
94.0 mm
X1
level length at 90°
33.5
GEW
Weight
1056 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023775
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D