??
CAD model selection
Selectable products: 1
562250
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959E-XX-00 - Clamping arm, blank, made of steel
Bill of material
562250
BESTNR
Order No.
562250
ARTNR
Article No.
6958E-50-00
PDF
catalog sheet
PDF
X
100 mm
X1
33.5 mm
K
23.0 mm
P
40 mm
GEW
Weight
1130 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023720
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.