??
CAD model selection
Selectable products: 1
562196
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958E - Vertical clamp, cartridge flange, double-acting
Bill of material
562196
BESTNR
Order No.
562196
ARTNR
Article No.
6958E-50
PDF
catalog sheet
PDF
KF1
Piston force F5 at 100 bar
19.6 kN
KF2
Piston force F5 at 250 bar
49.0 kN
KD
Piston diameter
50 mm
VSP
Vol. Sp
93.3 cm ³
VLO
Vol. Lo
37.1 cm ³
KFSP
effective piston area Sp
19.6 cm^2
KFLO
effective piston area Lo
7.80 cm^2
OFPOS
Stroke
50.0 mm
POS
Position
OPT
Clamp arm
B
Diameter
58 mm
C
Diameter
59 mm
D
Diameter
60 mm
OPT2
Anti-rotation device
G
Thread
M72x2 mm
H2
116.0 mm
H3
93.0 mm
H4
99.0 mm
H5
215 mm
H9
57 mm
K
23 mm
N
73.0 mm
P
40 mm
T
Diameter
72 mm
V
48.43 mm
W
Diameter
12 mm
OR1
OR-1 - O-ring
562535
OR2
OR-2 - O-ring
562535
GEW
Weight
3850 g
A1
Diameter
73.0 mm
B1
59 mm
C1
Diameter
60 mm
D1
Diameter
12 mm
E1
min.
97.0 mm
F1
max.
101.0 mm
H
99.0 mm
H1
55.1 mm
L1
16.0 mm
M1
min. M1
34.5 mm
N1
max. N1
38.5 mm
P1
2.5 mm
S
1.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023140
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D