??
CAD model selection
Selectable products: 1
324905
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C - Link clamp, integrated version
Bill of material
324905
BESTNR
Order No.
324905
ARTNR
Article No.
6959C-20
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
1.9 kN
F1X
Clamping force at 250 bar
4.9 kN
F5
Piston force at 100 bar
3.1 kN
F5X
Piston force at 250 bar
7.8 kN
HUB
open
19 mm
POS
Position
OPTION
Clamp arm
OVS
Vol. Sp
6.0 cm ³
OVL
Vol. Lo
2.6 cm ³
WKS
effective piston area Sp
3.1 cm ³
WKL
effective piston area Lo
1.4 cm³
MD
Tightening torque max.
10.0 Nm
A
Angle
60.8 °
A1
5.5 mm
B
19.5 mm
C
31.0 mm
D
Diameter
30 mm
E
30.5 mm
F
Diameter
28 mm
H
14.5 mm
H1
84.8 mm
H2
47 mm
H3
60.0 mm
H4
50.0 mm
H5
9.0 mm
H6
26 mm
H7
7.0 mm
H8
16.5 mm
K
27 mm
L
51.5 mm
M
21.0 mm
N
9.5 mm
P
15 mm
Q
Diameter
6.5 mm
R
16.0 mm
S
56 mm
S1
38 mm
V
28 mm
W
42 mm
Z
5 mm
OR1
OR-1 - O-ring
321570
OR2
OR-2 - O-ring
490342
GEW
Weight
590 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772324902
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D