??
CAD model selection
Selectable products: 1
325258
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959CR-xx-04 - Clamping arm, blank
Bill of material
325258
BESTNR
Order No.
325258
ARTNR
Article No.
6959CR-32-04
PDF
catalog sheet
PDF
B
30.0 mm
C
76.0 mm
D
Diameter
17 mm
E
Diameter
13 mm
G
Angle
45 °
K
17.0 mm
L
120.0 mm
N
70.0
P
24 mm
GEW
Weight
464 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325251
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D