??
CAD model selection
Selectable products: 1
325506
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959CR-xx-04 - Clamping arm, blank
Bill of material
325506
BESTNR
Order No.
325506
ARTNR
Article No.
6959CR-25-04
PDF
catalog sheet
PDF
B
24.0 mm
C
63.5 mm
D
Diameter
13 mm
E
Diameter
10 mm
G
Angle
45 °
K
15.0 mm
L
98.0 mm
N
57.0
P
20 mm
GEW
Weight
272 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325503
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D