??
CAD model selection
Selectable products: 1
554669
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KB - Link clamp double-acting
Bill of material
554669
BESTNR
Order No.
554669
ARTNR
Article No.
6959KB-25
PDF
PDF
F1
Clamping force at 100 bar
3.80 kN
F1X
Clamping force at 350 bar
13.20 kN
F5
Piston force at 100 bar
4.9 kN
F5X
Piston force at 350 bar
17.2 kN
OPT2
Options
HUB
Stroke
26.5 mm
POS
Position
OPT
Options
VS
Vol. Sp
13.0 cm^3
VL
Vol. Lo
6.30 cm^3
KS
effective piston area Sp
4.9 cm^2
KL
effective piston area Lo
2.4 cm^2
MD
Tightening torque max.
25.0 Nm
SD
Piston rod diameter
18 mm
KD
Piston diameter
25 mm
A
63.5 mm
A1
40.3 mm
B
24.0 mm
C
31.5 mm
D
8.0 mm
E
40.0 mm
F
18.5 mm
G
Thread
G 1/4 Inch
G2
Diameter
8.5 mm
H
27 mm
H1
129.3 mm
H2
75 mm
H3
110 mm
H4
65.0 mm
H5
37 mm
H6
27 mm
I
14.0 mm
K
Diameter
42 mm
L
74.0 mm
M
30 mm
N
7.0 mm
O
14 mm
P
24 mm
R
60 mm
S
74 mm
U
16.0 mm
V
23.5 mm
W
73.8 °
OR1
OR-1 - O-ring
321646
GEW
Weight
2390 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005849
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D