??
CAD model selection
Selectable products: 1
325324
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KL-xx-30 - Clamping arm
Bill of material
325324
BESTNR
Order No.
325324
ARTNR
Article No.
6959KL-40-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
9.7 kN
F1X
Clamping force at 350 bar
33.8 kN
B
39.5 mm
C
51.5 mm
D
Diameter
26 mm
E
Diameter
20 mm
H
52 mm
H1
27 mm
H2
10 mm
H3
27 mm
H4
3 mm
H5
25 mm
K
35 mm
L
117 mm
P
35 mm
SW1
Width across flats
11 mm
SW2
Width across flats
17 mm
GEW
Weight
867 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325329
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D