??
CAD model selection
Selectable products: 1
66977
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972F - Pull-Down Clamp, hydraulic
Bill of material
66977
BESTNR
Order No.
66977
ARTNR
Article No.
6972F-32
PDF
catalog sheet
PDF
SPK
Clamping force at 400 bar
32.0 kN
KD
Piston diameter
32 mm
VOL
Vol.
8.00 cm^3
MDM
Tightening torque max.
180 Nm
FK
Spring force min.
210 N
SP
Clamping Jaws
SCR
Screws
M16 x100 mm
A
149.5 mm
C
65 mm
D
Diameter x depth
32 x 6 mm
F
65 mm
G
3 mm
H
Stroke
10 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
N
Diameter
16.5 mm
O
63.5 mm
P
72 mm
Q
17 mm
R
Thread
G 1/4 mm
S
83 mm
T
62.5 mm
U
47 mm
V
Thread
M10 mm
W
16 mm
X
Thread
M 5 mm
Z
17.5 mm
OR1
OR-1 - O-ring
114405
GEW
Weight
4700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066970
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D