??
CAD model selection
Selectable products: 1
60798
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970-50 - Bore clamp, hydraulic, eccentric, Single-acting, with spring return
Bill of material
60798
BESTNR
Order No.
60798
ARTNR
Article No.
6970-08-50
TYPBA
Operating mode
single-acting, with spring return
PDF
catalog sheet
PDF
SPKR
Clamping force vertical
3.5 kN
SPRD
Clamping rim height min.
6 mm
K
Diameter
7.8-8.7 mm
VERH
Permissible horizontal force
1.0 kN
RADK
Radial force of sleeve segments
10 kN
SPHUB
Expansion of sleeve
1.4 mm
KOLB
Piston diameter
18 mm
VOL
Vol.
1.0 cm3
SEIK
Side load (unclamped)
50 N
A
59 mm
B
75 mm
C
9.5 mm
D
Diameter
7.5 mm
E
Diameter
24 mm
F
Diameter
9 mm
H
Diameter
80 mm
L
10 mm
P
Diameter
15 mm
OR1
OR-1 - O-ring
260448
GEW
Weight
2600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060794
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D