??
CAD model selection
Selectable products: 1
323485
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970D-60 - Bore clamp, hydraulic, eccentric, double acting
Bill of material
323485
BESTNR
Order No.
323485
ARTNR
Article No.
6970D-10-60
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
SPKR
Clamping force vertical
5.0 kN
SPRD
Clamping rim height min.
8 mm
K
Diameter
9.9 -10.8 mm
L
10 mm
GEW
Weight
1000 g
VERH
Permissible horizontal force
1.5 kN
RADK
Radial force of sleeve segments
18 kN
SPHUB
Expansion of sleeve
1.5 mm
KOLB
Clamping piston diameter
16 mm
VOLSP
Vol. Sp
0.9 cm^3
VOLLO
Vol. Lo
0.5 cm^3
SEIK
Side load (unclamped)
80 N
C
9.5 mm
D
Diameter
9.6 mm
OR1
OR-1 - O-ring
260448
CTN
Customs tariff number
84679900
EAN
European Article Number
4020772323486
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D