??
CAD model selection
Selectable products: 1
65060
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6962 F - L - Support Element, cartridge type
Bill of material
65060
BESTNR
Order No.
65060
ARTNR
Article No.
AMF 6962L-08
GS
Type
Normally retracted
FN
Function
Contact force F1 depedent on air pressure at max. 10 bar
PDF
catalog sheet
PDF
F2
Support force at 400 bar
8 kN
H
6 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
5.5 cm^3
KF
Piston area
2.00 cm^2
C
74 mm
D
Diameter
36 mm
E
Width across flats
14 mm
F
Width across flats
41 mm
G
Thread
M 38 x 1,5 mm
K
Thread
M 8 mm
L
81.0 mm
M
57 mm
N
12.5 mm
W
Diameter
16 mm
Z
Width across flats
SW 4 mm
OR1
OR-1 - O-ring
110254
GEW
Weight
500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065065
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D