??
CAD model selection
Selectable products: 1
567061
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 H-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
567061
BESTNR
Order No.
567061
ARTNR
Article No.
6964H-09-1
PDF
catalog sheet
PDF
GS
Type and Design
Grundstellung eingefahren, Ausfahren hydraulisch
F1
Contact force
4.4 - 26.7 N
SK
Support force at 350 bar
8.9 kN
C
Stroke
6.5 mm
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
G
Thread
M26 x 1.5 mm
QMAX
oil flow rate
2.13 l/min
VOL
Vol.
0.8 cm^3
MD
Tightening torque
50.0 Nm
GEW
Weight
141 g
A
Diameter
14.3 mm
B
54.2 mm
D
43.7 mm
E
6.3 mm
F
5.5 mm
J
Thread x Depth
M8 x 5.0 mm
L
3.6 mm
M
Diameter
23.3 mm
SW
Width across flats
23 mm
SW1
Width across flats
13 mm
OR1
OR-1 - O-ring
567114
OR2
OR-2 - O-ring
181289
DI1
DI-1 - Seal
550124
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772057909
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D