??
CAD model selection
Selectable products: 1
567063
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 H-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
567063
BESTNR
Order No.
567063
ARTNR
Article No.
6964H-09-11
PDF
catalog sheet
PDF
GS
Type and Design
Grundstellung eingefahren, Ausfahren hydraulisch
F1
Contact force
4.4 - 26.7 N
SK
Support force at 350 bar
8.9 kN
C
Stroke
12.5 mm
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
G
Thread
M30 x 1.5 mm
QMAX
oil flow rate
2.13 l/min
VOL
Vol.
1.1 cm^3
MD
Tightening torque
50.0 Nm
GEW
Weight
200 g
A
Diameter
14.3 mm
B
66.9 mm
D
55.4 mm
E
9.0 mm
F
5.5 mm
J
Thread x Depth
M10 x 5.0 mm
L
3.6 mm
M
Diameter
28.3 mm
SW
Width across flats
23 mm
SW1
Width across flats
13 mm
OR1
OR-1 - O-ring
567114
OR2
OR-2 - O-ring
183608
DI1
DI-1 - Seal
-
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772057923
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D