??
CAD model selection
Selectable products: 1
567064
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 H-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
567064
BESTNR
Order No.
567064
ARTNR
Article No.
6964H-18-1
PDF
catalog sheet
PDF
GS
Type and Design
Grundstellung eingefahren, Ausfahren hydraulisch
F1
Contact force
13.5 - 44.5 N
SK
Support force at 350 bar
17.8 kN
C
Stroke
6.5 mm
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
G
Thread
M35 x 1.5 mm
QMAX
oil flow rate
2.13 l/min
VOL
Vol.
3.3 cm^3
MD
Tightening torque
70.0 Nm
GEW
Weight
281 g
A
Diameter
19.0 mm
B
72.5 mm
D
58.1 mm
E
8.5 mm
F
9.3 mm
J
Thread x Depth
M 12 x 6.5 mm
L
4.8 mm
M
Diameter
29.7 mm
SW
Width across flats
30 mm
SW1
Width across flats
17 mm
OR1
OR-1 - O-ring
567115
OR2
OR-2 - O-ring
335442
DI1
DI-1 - Seal
550125
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772057930
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D