??
CAD model selection
Selectable products: 1
567066
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 H-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
567066
BESTNR
Order No.
567066
ARTNR
Article No.
6964H-36-1
PDF
catalog sheet
PDF
GS
Type and Design
Grundstellung eingefahren, Ausfahren hydraulisch
F1
Contact force
18.0 - 57.8 N
SK
Support force at 350 bar
35.6 kN
C
Stroke
15.8 mm
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
G
Thread
M 45 x 1.5 mm
QMAX
oil flow rate
2.13 l/min
VOL
Vol.
9.3 cm^3
MD
Tightening torque
140.0 Nm
GEW
Weight
750 g
A
Diameter
25.4 mm
B
101.6 mm
D
81.7 mm
E
8.5 mm
F
10.2 mm
J
Thread x Depth
M15 x 1 x 8 mm
L
7.9 mm
M
Diameter
42.9 mm
SW
Width across flats
38 mm
SW1
Width across flats
21 mm
OR1
OR-1 - O-ring
567116
OR2
OR-2 - O-ring
-
DI1
DI-1 - Seal
-
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772057954
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D