??
CAD model selection
Selectable products: 1
567067
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964H-XX-5 - Support Element, base-flange-mounting, Air advanced
Bill of material
567067
BESTNR
Order No.
567067
ARTNR
Article No.
6964H-09-5
F1
Contact force F1
4.4 - 26.7 Ns
FS
Support force at 350 bar
8.9 kN
HUB
HUBC
Stroke C
6.5 mm
VOLMAX
Max. oil flow rate
2.13 l/min
VOL
0.8 cm^3
GEW
Weight
320 g
A
14.3 mm
B
71.2 mm
D
23.7 mm
E
37 mm
F
5.3 mm
G
M26 x 1.5 mm
J
M8 x 5 mm
K
36 mm
L
36 mm
M
27 mm
N
13.5 mm
P
27 mm
Q
13.5 mm
R
4.5 mm
S
4.0 mm
T
28 mm
U
3.6 mm
SW
23 mm
SW1
13 mm
X
G1/8 mm
Y
10.5 mm
AC
7 mm
AB
7 mm
OR1
OR-1
567112
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772057961
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D