??
CAD model selection
Selectable products: 1
567071
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964H-XX-5 - Support Element, base-flange-mounting, Air advanced
Bill of material
567071
BESTNR
Order No.
567071
ARTNR
Article No.
6964H-36-5
F1
Contact force F1
18.0 - 57.8 Ns
FS
Support force at 350 bar
35.6 kN
HUB
HUBC
Stroke C
15.8 mm
VOLMAX
Max. oil flow rate
2.13 l/min
VOL
9.34 cm^3
GEW
Weight
1275 g
A
25.4 mm
B
118.6 mm
D
61.7 mm
E
37 mm
F
10.2 mm
G
M45 x 1.5 mm
J
M15x1 x 8 mm
K
55 mm
L
55 mm
M
44 mm
N
22 mm
P
44 mm
Q
22 mm
R
5.5 mm
S
4.7 mm
T
27 mm
U
7.9 mm
SW
38 mm
SW1
21 mm
X
G1/8 mm
Y
10.5 mm
AC
10 mm
AB
10 mm
OR1
OR-1
567112
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772058005
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D